We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

BlueSky® Technology

Learn About the Bluesky GNSS Firewall 2200 With SkyWire Technology


The BlueSky GNSS Firewall is renowned for its robust protection against spoofing and jamming, ensuring the integrity and reliability of satellite-based timing for critical infrastructure. With the addition of SkyWire technology, this system provides time measurement and verification between clocks at dispersed geographical locations to improve timing resilience.

Product Highlights


BlueSky GNSS Firewall 2200—Second Generation

BlueSky GNSS Firewall 2200—Second Generation 

  • Identifies and protects GNSS systems from spoofing and jamming 
  • Integrates seamlessly between existing GNSS antenna and GNSS system(s)
  • Built-in WebGUI provides simple to use tools for antenna surveying, cable compensation as well as quick access to dashboards containing GNSS observables
BlueSky GNSS Firewall Software—Release 3.1

BlueSky GNSS Firewall Software—Release 3.1

  • Fortified network interface ensures the security of time in compliance with the fundamental pillars of Zero Trust
  • Configurable user and device privileges with two-factor authentication using RADIUS, TACACS+ and LDAP directory services
  • Hardened web GUI with X.509 CA-signed certificates and robust Transport Layer Security (TLS) 1.2
BlueSky GNSS Firewall Software—Release 4.0

BlueSky GNSS Firewall Software—Release 4.0

  • Embedded SkyWire™ technology to measure and verify the accuracy and precision of geographically distributed clocks
  • BlueSky technology anomaly detectors with enhanced charting for monitoring additional GNSS observables
  • Enhanced interoperability with TimePictra software provides automated and real-time posting of performance data for BlueSky and SkyWire technologies

Additional Features


Achieve the Highest Level of PNT Resilience

Achieve the Highest Level of PNT Resilience

The IEEE® P1952 standard outlines resilience levels for equipment used for Position Navigation and Timing (PNT). The BlueSky GNSS Firewall 2200 enables designers of systems for critical infrastructure to achieve the highest degrees of resilience, including the requirements outlined in Level 5 of the P1952 standard.

Secure Upgradeable Software

Secure Upgradeable Software 

A programmable anomaly detector, which detects suspicious time and position inconsistencies, is at the core of the BlueSky GNSS Firewall. This detector validates the GNSS subframes for spoofing incidents based on defined data validation rules built into the BlueSky GNSS Firewall. New validation rules are added to every new BlueSky GNSS Firewall software release.

Data Visualization With TimePictra Software

Data Visualization With TimePictra Software

TimePictra software provides data visualization for BlueSky technology’s GNSS observables and SkyWire technology’s clock comparison measurements.  Organizations can configure, monitor and visualize the health of their timing infrastructure to achieve a higher level of timing security and resilience.  The software’s dashboard allows users to view GNSS threats detected by BlueSky technology and clock alignment verification by SkyWire technology all on the same screen.

Optional MAC for Enhanced Threat Detection

Optional MAC for Enhanced Threat Detection 

Upgrading the BlueSky GNSS Firewall with the MAC enhances anomalous GNSS detection capabilities while also extending holdover performance of the hardened GNSS signal output for multiple days.

External Timing Reference

External Timing Reference

The 10 MHz or 1 PPS input allows you to connect autonomous references sources, such as our 5071B or TimeCesium® cesium clock products, to extend the holdover performance in case of a complete, long-term loss of GNSS reception.

Situational Awareness

Situational Awareness 

Just as a network firewall detects and protects against network attacks, a GNSS firewall identifies jamming and spoofing threats and alerts transportation operations of untrusted sky-based signals.

Real-Time Jamming and Spoofing Protection

Real-Time Jamming and Spoofing Protection

GNSS interruptions can be either unintentional or intentional. Adversaries may attempt to disrupt Position, Navigation and Time (PNT) solutions derived from GNSS in one of two ways: 

  • Spoofing, which makes a GPS receiver calculate a false position
  • Jamming, which overpowers GPS satellite signals locally so that a receiver can no longer operate.

The BlueSky GNSS Firewall provides real-time protection against a wide range of these types of threats.

GNSS Threat Protection for All Critical Infrastructure

GNSS Threat Protection for All Critical Infrastructure

Critical infrastructure’s dependence on GNSS-based PNT continues to grow exponentially. Our BlueSky GNSS Firewall, in combination with network time protocol distribution, atomic clocks, timescale technology and software management and monitoring, provides a comprehensive solution for critical infrastructure operators.

Fortifying Network Management

Fortifying Network Management

To enhance the security provided by the BlueSky GNSS Firewall, the network management interface must meet the increasingly stringent security requirements of critical infrastructure. In addition to providing robust protection against live-sky jamming and spoofing threats, the BlueSky GNSS Firewall now features a highly secure Trusted Time network management interface, further enhancing its defense against cyber threats.

BlueSky GNSS Firewall with SkyWire Technology

BlueSky GNSS Firewall with SkyWire Technology

SkyWire technology utilizes GNSS signals as a virtual wire, instead of a timing source, to enable precise time comparison between geographically separated locations. It provides a cost-effective connection to ensure traceability to an authoritative time source.

Documentation


Data Sheets

BlueSky® GNSS Firewall - Software Release 3.0
BlueSky® GNSS Firewall Dual-Power Supply - Data Sheet
BlueSky® Subscription Service - Data Sheet
BlueSky® GNSS Firewall 2200
SyncServer® BlueSky Option Application Note
SyncServer BlueSky Software Option
TimePictra® Software Suite Data Sheet
BlueSky® GNSS Firewall Network Security - Data Sheet
BlueSky GNSS Firewall Release 4.0.x Sell Sheet
BlueSky GNSS Firewall Operation with NIST Sell Sheet

White Papers

Premier Holdover Performance with Microsemi Rubidium Technology
GNSS Security for PNT Applications - White Paper
BlueSky Performance Monitoring
Virtual Primary Reference Timing Clock (vPRTC) White Paper
Troubleshooting Antenna Quality with BlueSky® Software
Five Best Practices for Deploying and Monitoring a Virtual Primary Reference Time Clock (vPRTC) Network
Advantages of Utilizing the External BlueSky® GNSS Firewall with the TimeProvider® 4100

Brochures

BlueSky® Firewall Brochure
PNT Capabilities and Solutions Brochure
SkyWire Brochure

Configuration Guides

BlueSky GNSS Firewall with SkyWire Technology Ordering Guide

Video


Design Help


Live Chat

Need Help?

Privacy Policy